Publish your products
Brutalist coffee table - varnished mahogany - rose brown - rectangular - 143x75x37 cm
Brutalist coffee table - varnished mahogany - rose brown - rectangular - 143x75x37 cm
Brutalist coffee table - varnished mahogany - rose brown - rectangular - 143x75x37 cm
    Ethnicraft

    Brutalist coffee table - varnished mahogany - rose brown - rectangular - 143x75x37 cm

    With bold presence and a distinctive form, the Brutalist offers a striking interpretation of functional furniture. Crafted entirely from solid mahogany, each piece is defined by its strong silhouette and carved openings—balancing mass with negative space. A rich stain and varnish finish enhance the natural grain of the wood, adding depth and warmth to its architectural shape. Both statement and surface, the Brutalist collection brings enduring character to any setting.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35161-Brutalist-coffee-table
    • Product familyBrutalist
    • Product groupCoffee Tables
    • TypeObject (single object)
    • Date of publishing2026-02-20
    • Edition number1
    • Height (mm)37
    • Width (mm)75
    • Depth (mm)143
    Related
    • Material mainWood
    • Weight Net (Kg)34.2
    Classification
    • BIMobject CategoryFurniture - Tables