Publish your products
Mikado table - oak - rectangular - 240x110x76 cm
Mikado table - oak - rectangular - 240x110x76 cm
    Ethnicraft

    Mikado table - oak - rectangular - 240x110x76 cm

    The Mikado dining table, designed by Alain van Havre, has been one of our most recognizable designs for years. Its sculptural character is the result of a quest to find a balance between functionality and stability. Mikado’s legs interlock like a well-thought-out puzzle.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50178-Mikado-dining-table
    • Product familyMikado
    • Product groupDining tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)110
    • Depth (mm)240
    Related
    • Material mainOak
    • Weight Net (Kg)90
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit