Publish your products
Sequence dining table - oak - rectangular - 240 x 110 x 76 cm
Sequence dining table - oak - rectangular - 240 x 110 x 76 cm
    Ethnicraft

    Sequence dining table - oak - rectangular - 240 x 110 x 76 cm

    Inspired by the rhythmic flow of repetition and variation, the Sequence dining table brings a sense of movement to your space. Solid wooden elements form a sculptural base, where alternating shapes create a balanced interplay of presence and openness. A smooth tabletop provides a quiet contrast, grounding the design in simplicity.
    Technical specification
    • Unique ref.50251-Sequence-dining-table
    • Product familySequence
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)76
    • Width (mm)240
    • Depth (mm)110
    Related
    • Material mainOak
    Classification
    • BIMobject CategoryFurniture - Tables