Publish your products
Geometric side table - varnished oak - round - 51x51x50 cm
Geometric side table - varnished oak - round - 51x51x50 cm
Geometric side table - varnished oak - round - 51x51x50 cm
Geometric side table - varnished oak - round - 51x51x50 cm
Geometric side table - varnished oak - round - 51x51x50 cm
Geometric side table - varnished oak - round - 51x51x50 cm
Geometric side table - varnished oak - round - 51x51x50 cm
    Ethnicraft

    Geometric side table - varnished oak - round - 51x51x50 cm

    By intersecting geometrical shapes and creating interaction, designer Alain van Havre found something new. From any angle, the side table does not only look different, it also becomes different.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50537-Geometric-side-table
    • Product familyGeometric
    • Product groupSide tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)50
    • Width (mm)51
    • Depth (mm)51
    Related
    • Material mainOak
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Tables