Publish your products
PI rack - oak - 5 shelves - 110x39x187 cm
PI rack - oak - 5 shelves - 110x39x187 cm
PI rack - oak - 5 shelves - 110x39x187 cm
    Ethnicraft

    PI rack - oak - 5 shelves - 110x39x187 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI item is finished by hand to ensure that the individual character of the wood is respected. The PI rack provides a balanced space to store cherished mementos.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51347-PI-rack
    • Product familyPolished Imperfect
    • Product groupRacks
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)187
    • Width (mm)39
    • Depth (mm)110
    Related
    • Material mainOak
    • Weight Net (Kg)38
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit