Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/fb9b0c7d-d920-448a-9662-5d8b291e7882
Home
Categories
Furniture
Shelving & Storage
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Available in United States
Ethnicraft
Follow
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Find balance and symmetry in the Kabuki TV cupboard, available in durable solid oak. Designed by the multitalented commercial artist Reynaldo Zapp, this item brings a sense of peace to the living space.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
51792-Kabuki-TV-cupboard
Product family
Kabuki
Product group
TV Cupboards
Type
Object (single object)
Date of publishing
2026-04-27
Edition number
1
Height (mm)
45
Width (mm)
200
Depth (mm)
48
Links
Links
Product url
https://ethnicraft.com/be/en/p/10151792/kabuki-tv-cupboard
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
59
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Similar products
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.4
(
12
)
Download
Southwest Solutions Group
Buffet Table Residential Furniture
5.0
(
12
)
Download