Publish your products
Blend lounge table - varnished oak top - brown - Dark Bronze base - round  90x90x69 cm
Blend lounge table - varnished oak top - brown - Dark Bronze base - round  90x90x69 cm
    Ethnicraft

    Blend lounge table - varnished oak top - brown - Dark Bronze base - round 90x90x69 cm

    Blend is a dynamic dining solution designed to evolve with the needs of modern spaces. Interchangeable table tops and base options allow the collection to adapt to a wide range of settings, particularly within commercial environments. Compact yet versatile, Blend offers a considered balance of practicality and presence for spaces that value flexibility.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51955-Blend-lounge-table
    • Product familyBlend
    • Product groupBistro Tables
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)90
    • Width (mm)90
    • Depth (mm)69
    Related
    • Material mainOak
    • Weight Net (Kg)29.5
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit