Publish your products
EAC Modern Double Slim Rectangular Baluster
EAC Modern Double Slim Rectangular Baluster
EAC Modern Double Slim Rectangular Baluster

    EAC Modern Double Slim Rectangular Baluster

    Elevate Your Interior with a Bold Modern Accent
    Our Modern Double Slim Rectangular Tubular Baluster seamlessly merges timeless craftsmanship with contemporary design. Constructed from durable tubular steel and engineered with a solid internal insert for drill-and-tap applications, this baluster offers both structural integrity and sleek styling. Its clean, double rectangular profile adds architectural presence to any space—traditional, transitional, or modern. Designed to accommodate 44" high railing systems for both stair and landing use, it’s a reliable and refined choice for modern railing projects.


    Specification
    • Post Material: Steel

      Tube Thickness: 12.7mm (1/2")

      Baluster Height: 1117.6mm (44")

      Baluster Width: 57.15mm (2 1/4")

    Technical specification
    • Unique ref.EAC_Modern_Double_Slim_Rectangular_Baluster
    • Product familyStyles - Traditional Railings
    • Product groupGeometric Balusters
    • TypeBuilding Material
    • Date of publishing2025-07-31
    • Edition number1
    • Height (inches)44
    • Width (inches)2.25
    • Depth (inches)0.5
    Related
    • Material mainSteel
    • Material secondarySteel
    • Weight Net (Lbs)1.5
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_76_06
    • Uniclass 2015 DescriptionBalusters and newel posts
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States