Publish your products
EAC Elite Posts - H2 Handrail Series - Glass Railing
EAC Elite Posts - H2 Handrail Series - Glass Railing
EAC Elite Posts - H2 Handrail Series - Glass Railing

    EAC Elite Posts - H2 Handrail Series - Glass Railing

    Elevate your railing projects with the H2 Handrail Series Elite Posts—a sophisticated and versatile solution for both interior and exterior glass railing systems. Designed for seamless integration and lasting elegance, the H2 Series redefines modern railing design with precision engineering and premium materials.

    Innovative Design for Every Application

    The H2 Series offers a complete range of options, including Blank, Line, Corner, and End Posts, tailored for 1070mm (42 1/8″) high landing and stair applications. Each post features fully welded tube supports, ensuring unmatched strength and stability while seamlessly integrating with our handrail systems.

    Premium Features for Exceptional Performance

    • Square Glass Clips: Modern and secure, these clips ensure precise glass panel installation with a sleek, minimalist look.
    • Fixed and Swivel Models: Fully welded square stems provide flexibility for both straight and angled applications, making the H2 Series ideal for stairs and landings alike.
    • Solid Stainless Steel Base Plates: Crafted from 4" solid cast stainless steel and paired with flat push-fit base plate covers, these base plates combine durability with a refined, polished appearance.

    Refined Aesthetics and Durability

    With its timeless design and clean lines, the H2 Series adds a touch of contemporary sophistication to any project. From its seamless handrail integration to its robust construction, every detail is crafted for enduring beauty and functionality.

    Choose the EAC H2 Handrail Series Elite Posts for a railing system that blends modern design with superior performance, ensuring a flawless finish for every project.

    Specification
    • Post Material (Satin Finish): 316 grade Stainless Steel

      Post Material (Black Finish): Powder Coated 304 grade Stainless Steel 

      Stainless Steel Tube Thickness: 2mm

      Glass Thickness: 10-12mm

      Post Height (with handrail): 1070mm (42 1/8")

      Post Height (with end cap): 1012mm (39 21/25")

      Post Width (without baseplate): 40mm (1 9/16") dia

      Handrail Attachment Plate: 180° for End & Line Post & 90° for Corner Post

    Technical specification
    • Unique ref.EAC_Elite_Posts_H2_Handrail_Series
    • Product familyGlass Railing System
    • Product groupPrefabricated Elite Posts
    • TypeBuilding Material
    • Date of publishing2024-11-20
    • Edition number1
    • Height (mm)1045
    • Width (mm)50
    • Depth (mm)50
    Related
    • Material mainStainless steel 316
    • Material secondaryTempered glass
    • Weight Net (Kg)4.81
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit