Publish your products
EAC Modern Triple Slim Rectangular Tubular Baluster
EAC Modern Triple Slim Rectangular Tubular Baluster

    EAC Modern Triple Slim Rectangular Tubular Baluster

    Refined Minimalism for Modern Interiors
    Our Modern Triple Slim Rectangular Tubular Baluster delivers sleek sophistication with a subtle architectural edge. Measuring 2 1/4" wide by 44" high and crafted from durable 1/2" square steel, this baluster provides a strong, stable foundation for stair and landing railings while maintaining a clean, minimalist profile. Its slim rectangular form complements both contemporary and transitional interiors—offering a refined visual accent without overwhelming the space. Engineered for durability and elegance, it's the perfect choice for projects seeking modern restraint with structural integrity.


    Specification
    • Post Material: Steel

      Stainless Steel Tube Thickness: 12.7mm (1/2")

      Baluster Height: 1117.6mm (44")

      Baluster Width: 57.15mm (2 1/4″)

    Technical specification
    • Unique ref.EAC_Modern_Triple_Slim_Rectangular_Tubular_Baluster
    • Product familyStyles - Traditional Railings
    • Product groupGeometric Balusters
    • TypeBuilding Material
    • Date of publishing2025-08-14
    • Edition number1
    • Height (inches)44
    • Width (inches)2.25
    • Depth (inches)0.5
    Related
    • Material mainSteel
    • Material secondarySteel
    • Weight Net (Lbs)1176
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_76_06
    • Uniclass 2015 DescriptionBalusters and newel posts
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit