Publish your products
Daitsu Monobloc Active II Multifunctional Tank
Eurofred

Daitsu Monobloc Active II Multifunctional Tank

This high-efficiency air-to-water heat pump is an all-in-one aerothermal solution designed for heating, cooling, and domestic hot water (DHW). Utilizing the eco-friendly R290 (propane) natural refrigerant, it is specifically engineered for boiler replacement and renovations, as it can reach high water discharge temperatures of up to 75°C.

The system features a monobloc design, meaning the entire refrigeration circuit is housed in the outdoor unit for simplified installation. It includes an integrated multifunctional tank to optimize space and performance, managed by a 5-inch color touchscreen and a dedicated mobile app (Warmlink) for remote control.

Specification
  • Key Specifications:

    • Refrigerant: R290 (Ultra-low Global Warming Potential).
    • Energy Class: A+++ (at 35°C water outlet).
    • Capacity: 17 kW (nominal heating).
    • Performance: Operates in extreme conditions down to -25°C.
    • Services: Heating (radiators/underfloor), Cooling (fan coils/radiant floor), and Hot Water.
    • Control: Integrated Wi-Fi/Modbus for smart home integration.
Technical specification
  • Unique ref.daitsu-monobloc-active-ii-multifunctional-tank
  • TypeObject (single object)
  • Date of publishing2026-06-03
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • IFC classificationEnergy Conversion Device
  • ETIM CodeEC000393
  • ETIM NameHot water heat pump
  • Uniclass 2015 CodePr_70_60_37_04
  • Uniclass 2015 DescriptionAir to water heat pumps
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters