Publish your products
Bathyscafocus - Indoor Suspended Rotating Fireplace
Bathyscafocus - Indoor Suspended Rotating Fireplace
Bathyscafocus - Indoor Suspended Rotating Fireplace
Bathyscafocus - Indoor Suspended Rotating Fireplace
    Archived

    Bathyscafocus - Indoor Suspended Rotating Fireplace

    4.1 out of 5 stars4.1(10 reviews)

    The perfection of geometry allied with the purity of fire…

    With a nod towards the sea, this round, compact, hanging fireplace has a serene, understated, and warm presence. This modern wood fireplace rotates 360 degrees so the fire can be turned to create drama and ambiance in any corner of the room.

    The Bathyscafocus, an open-faced natural vent fireplace, is a perfect balance between style and technology.

    An outdoor version of this unit is also available, as well as the choice of white finish.

    The Bathyscafocus hanging fireplace is hand-made by Focus Fires (France) and is distributed by European Home for installations in North America.

    Specification
    • Gas Type Wood
      Unit Diameter 27-1/2"
      Viewable Opening 22 7/16" W x 8 7/8" H
      Venting Natural Vent - 8" Inside Diameter (Class A Pipe)
      Finish Flat Black (Standard) & White with Black Interior (Optional)
      Certification UL 737-1996 (U.S.A.) & ULC-S627-00 (CAN) - Vented Wood Fireplaces
      CO Output 0.26%
      Nominal Heat Output 5.5 KW
      Efficiency 59.4%
    Technical specification
    • Unique ref.bathyscafocus-indoor-suspended-rotating-fireplace
    • Product familyFocus - Central and Suspended
    • Product groupBathyscafocus
    • TypeObject (single object)
    • Date of publishing2022-02-04
    • Edition number1
    • Height (inches)97.6
    • Width (inches)27.6
    • Depth (inches)27.6
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Lbs)151
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit