Publish your products
Gyrofocus - Indoor Suspended Rotating Fireplace
Gyrofocus - Indoor Suspended Rotating Fireplace
Gyrofocus - Indoor Suspended Rotating Fireplace
    Archived

    Gyrofocus - Indoor Suspended Rotating Fireplace

    3.7 out of 5 stars3.7(10 reviews)

    This seminal design, created by Dominique Imbert in 1968, was the first suspended, 360° pivoting, modern wood fireplace. It was revolutionary as much for its technical design as its groundbreaking style. Its ease of installation and heat efficiency have also contributed to make this hanging fireplace the signature model and symbol of Focus.

    This international classic has been exhibited in the Bordeaux Contemporary Art Museum (1996), the National Centre of Contemporary Art in Grenoble (1997), and in New York’s Guggenheim Museum (1998).

    In 2009, it won first prize in Italy’s Pulchra design competition, in which 74,425 international online voters chose the Gyrofocus from a selection of 100 designer objects as the ‘World’s Most Beautiful Object’.

    Specification
    • Fuel Type : Wood

      Unit Diameter : 49"

      Viewable Opening : 46 1/2" W x 8" H

      Venting : Natural Vent - 8" Inside Diameter (Class A Pipe)

      Finish : Flat Black (Standard) & White with Black Interior (Optional)

      Certification : UL 737-1996 (U.S.A.) & ULC-S627-00, ULC-S610-M87 (A1998) (CAN) - Wood Fireplace

      CO Output : 0.25 %

      Nominal Heat Output : 6 KW

      Efficiency: 57.8 %

    Technical specification
    • Unique ref.gyrofocus-indoor-suspended-rotating-fireplace
    • Product familyFocus - Central and Suspended
    • Product groupGyrofocus
    • TypeObject (single object)
    • Date of publishing2022-02-25
    • Edition number1
    • Height (inches)24
    • Width (inches)49.2
    • Depth (inches)49.2
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Lbs)214
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit