Publish your products
Eurohabitat®150 Self-supporting steel tray  for wall cladding
Europerfil
Archived

Eurohabitat®150 Self-supporting steel tray for wall cladding

EUROBAC®150 self-supporting steel tray for wall cladding as an inner surface (1.600.150) for cladding as an inner surface. Depth of profile 150 mm. Cover width 600 mm. Thickness from 0.7 mm to 1.20 mm. in galvanised or coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation.
Specification
  • EUROBAC®150 self-supporting steel tray for wall cladding as an inner surface(1.600.150). Depth of profile 150 mm. Cover width 600 mm. Thickness from 0.7 mm to 1.20 mm. in galvanised or coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation. Self-supporting tray with large spans between supports (between 4,25 and 8 metres). Optional complements: Perforation allowed for Eurosilence and Europhone acoustic systems. Other materials, please contact Europerfil Technical Dept.
Technical specification
  • Unique ref.eurobac_150_fs
  • TypeObject (single object)
  • Date of publishing2020-03-13
  • Edition number1
  • Height (mm)150
  • Width (mm)600
Related
  • Material mainSteel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Internal Walls