Publish your products
Eurohabitat® 80 Self-supporting steel tray  for wall cladding
Europerfil
Archived

Eurohabitat® 80 Self-supporting steel tray for wall cladding

EUROBAC®80 self-supporting steel tray for wall cladding as an inner surface (1.405.80). Depth of profile 80 mm. Cover width 405 mm. Thickness from 0.6 mm to 1.20 mm. in galvanised or coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation.
Specification
  • EUROBAC®80 self-supporting steel tray for wall cladding as an inner surface (1.405.80). Depth of profile 80 mm. Cover width 405 mm. Thickness from 0.6 mm to 1.20 mm. in galvanised or coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation. Self-supporting tray with large spans between supports (between 2.5 and 6.6 metres). Optional complements: Perforation allowed for Eurosilence and Europhone acoustic systems. Other materials, please contact Europerfil Technical Dept.
Technical specification
  • Unique ref.eurobac_80_fs
  • TypeObject (single object)
  • Date of publishing2020-03-13
  • Edition number1
  • Height (mm)80
  • Width (mm)405
Related
  • Material mainSteel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Internal Walls