Publish your products
FAAC A1400 TK35 - 2 mobile + 2 fixed leaves
FAAC

FAAC A1400 TK35 - 2 mobile + 2 fixed leaves

A1400 AIR Automated system for sliding doors FAAC A1400 AIR SERIES automated systems are intended for the automation of exits in compliance with European Standard EN16005; in fact they are able to meet the most strict security standards according to EN 13489-1 Pl “c”. Thanks to its innovative ‘Energy Saving’ device, it identifies the walking path and perfectly optimises opening/closing times thus avoiding unnecessary air dispersal, even in the event of cross traffic.
Specification
  • A1400 AIR Automated system for sliding doors: Passage opening 700 – 3,000 mm standard version 1100 – 4,000 mm telescopic version 800 – 3,000 mm Double Motor version Max. leaf weight 200-2×110 / 2×120-4×60 Kg (telescopic version) 250-2×180 Kg (Double Motor version) A1400 AIR SPECIFICATIONS • Electromechanical automation, compliant with European standards EN 16005 and EN 13489-1 PI “c”, for sliding doors, available for single or double leaves with a passage opening of up to 3000 mm. Max. weight up to 200 kg (250 kg) for single leaf and 120+120 kg (180+180 kg) for double leaf doors (double motor version). • Support profile in extruded aluminium, pre-slotted for height and width adjustment. Dimensions (height x depth) 100/140 x 166 mm. Sliding track integrated into the profile. • L-shaped front housing cover in natural and / or anodized aluminium with a height of 100 mm or 140 mm designed to be locked in the open position for maintenance. •Easy to assemble safety cables with the head section to prevent the cover from falling. • Pre-fractures to adapt doors of different thicknesses (max 60 mm) • Hinge seat on the support profile, separated from it by anti-vibration supports (cover opened by rotating it upwards) • Return pulley with screw type toothed belt tensioner. Height adjustment +/- 7.5 mm • Electro-conductive transmission belt • Weight and friction measurement • No. 2 carriages (1 mobile leaf version) or No. 4 carriages (2 leaf version) • Electric motor 36 VDC with special reducer designed to offer silent operation and compact dimensions (zeroffset) TESTED for 2,000,000 OPENING AND CLOSING CYCLES WITHOUT MAINTENANCE • Encoder 100 pulses/rev. • Emergency battery that guarantees 30 minutes of continuous service without mains power • Electromechanical motor block with manual release • E1400 Control Unit with 64 BIT microprocessor • 230 VAC Switching Power Supply Unit • "Energy Saving" device that enables a reduction in sliding door opening and closing times, decreasing the heat loss between the inside and outside by recognising the direction in which pedestrians are walking, both when walking away and when passing parallel to the automatic door. • Option to adjust the optimal speeds, forces, acceleration and deceleration in accordance with the weight of the leaves. • Monitoring of safety sensors in accordance with EN 16005 • Anti-crushing safety device in compliance with EN 16005 • LCD display to view door status, perform fault diagnostics and carry out BASIC and ADVANCED programming using 3 buttons • Programmable entrance and exit • Removable coloured terminal blocks dedicated to the individual accessories/sensors, with screen print indicating the function of the individual terminal. • Firmware update and download/upload of selected information (configurations, timer, log) via USB flash drive. • SETUP and RESET functions directly accessible from the board. • SDK EVO function keyboard with graphic display for basic/advanced programming and diagnostics. Buttons for the selection of door functions. • Keyboard functions: Automatic – Manual – Night – Open – One-directional – Partial opening. • The Manual and Night functions can be used with a key or security code (EN 16005) • Access via USER or INSTALLER password on the programming menus • Automatic adjustments: – Determination of open and closed positions – Selection of optimum speed, acceleration and deceleration – Monitoring of sensors in accordance with EN16005 – Anti-crushing safety device in accordance with EN16005 – Possibility of adjusting speed and SET UP directly on the board (without having to use external programmers) • RESET function • No. 2 configurable output contacts • No. 2 configurable input contacts • No. 2 configurable emergency input contacts • No. 2 programmable monitored safety sensor inputs EN16005 • Interlock function • “Gong” function • Courtesy light function • “Immediate” closing function • LCD display to view door status, perform fault diagnostics and programming • BASIC programming: - number of leaves - pause time - energy saving - night pause - opening and closing speed - opening and closing thrust force - thrust force time - internal / external detector programming - emergency configuration • ADVANCED programming: - monitored protection sensor management - input and emergency configuration - pharmacy function - motor block - Battery management - motor block monitoring - dual motor kit - night function start delay - output configuration - inputs status
Technical specification
  • Unique ref.FAAC-A1400-TK35
  • Product familyFAAC
  • Product groupSliding Doors
  • TypeAssembly (multiple objects)
  • Date of publishing2024-04-05
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryExtruded Aluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationObject
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit