We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FAAC J200 SA Semi-Automatic bollard

Unique ref.: FAAC-J200-SA
Brand: FAAC
Product family: FAAC Simply Automatic
Product group: Automation - Traffic bollard
Width (mm): 400
Height (mm): 600
Depth (mm): 500
Date of publishing: 2016-06-23
Edition number: 3
Type: Object (single object)
Download (8)
FAAC J200 SA Semi-Automatic bollard resolves the problems of transit and/or parking control with no need of electric power supply (particularly suitable for areas difficult to wire). The gas actuator allows it to be lifted automatically with a key. It is lowered by pressing the head of the bollard. J200 SA main features are::
1. Power supply and wiring not needed
2. Simple and safe movements thanks to the dedicated release key
3. Kept lock in up position (against accidental release)
4. Very low (and easy) maintenance needed
5. No pit needed: laying and civil works performed in a single operation
6. Easy transport, storage and laying thanks to the limited weight

Semi-Automatic (SA) retractable bollard FAAC J200 SA with non-automatic operations

APPLICATIONS:
To delimitate pedestrian areas, parking lots and passages with low vehicular traffic.
The usage of this bollard is suggested where the number of accesses is low, or in combination with automatic and fixed bollards.
This product matches all needs of traffic regulation when connection to main supply is not available. The rising is automatically operated by releasing a gas spring with the supplied key. The descent has to be operated by pressing –with a foot- on the bollard head.
FAAC J200 SA bollards have been designed to minimize the excavation, installation and maintenance operations costs.

PRODUCT FEATURES:
The bollard comprises a cylinder with height 600mm, diameter 200mm, made of SJ235JRG2 EN 10277 steel (6mm thick), with surface anti-corrosive treatment in cataphoresis and polyester powder painted, or made of stainless steel AISI 316L (6mm thick) with satin finishing.
The support structure is placed in the foundation together with the cylinder.
All internal fixing frames, employ stainless steel screws, in order to prevent corrosions.

The upraised Cylinder is visible on all environment conditions, having a 25mm high reflecting strip all around the cylinder itself, and LED lights –power unit not supplied-.
Semi-automatic bollard is operated thanks to a gas spring.

OPTIONS:
The cylinder finishing can be:
- Cataphoresis and polyester powder painted Dark grey metallised
- Stainless steel satin finishing

ACCESSORIES:
An LED lights kit can be added to signal the cylinder movement and upraised position.
A pit heater can be added to expand the range of working temperature


Material main: Steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 80

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Object
Uniclass 2015 Code: Pr_20_76_08
Uniclass 2015 Description: Bollards and impact protectors
OmniClass Number: 23-11 29 35
OmniClass Title: Bollards
This product is available in:
Asia
  • China
  • India
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Assett Identifier light retractable semi-automatic bollard to regulate passages in acces restricted areas
Created By FAAC
Created On 2014
Description light retractable semi-automatic bollard; to regulate traffic in residential applications
Name J200 SA painted steel, J200 SA satin stainless steel ; J200 SA
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type retractable semi-automatic
Colour grey antracite RAL7021
Created By FAAC
Created On 2014
Description light retractable semi-automatic bollard; to regulate traffic in residential applications
Features no wiring needed, easy transport, installation and low maintenance
Finish painted or satin stainless steel
Manufacturer www.faacbollard.com
Material S235JRG2 EN10277 steel or AISI316L satin stainless steel
Model Reference 116508; 116509 (satin finish)
Name J200 SA painted steel, J200 SA satin stainless steel ; J200 SA
Nominal Height 600 mm
Shape round (cylinder)

BIMobject®