Publish your products
FAAC J275 HA 2K 20 Hydraulic Automatic Security bollard
FAAC

FAAC J275 HA 2K 20 Hydraulic Automatic Security bollard

4.6 out of 5 stars4.6(8 reviews)
FAAC J275 HA 2K 20 automatic retractable perimeter security bollard is recommended for intensive usage in perimeter security applications. Tested in accordance to ASTM F2656-07 standard (“Standard Test Method for Vehicle Crash Testing of Perimeter Barriers”), via software 3D simulation. J275 HA 2K main features are:: 1. Integrated Hydraulic Unit concept 2. Guaranteed for a high use frequency 3. Simple maintenance (can be performed by a single person) 4. Rapid and silent movements 5. Anti-burglar head (manual lowering device protected by armored keylock) 6. High resistance to impacts (M30 ranking in double installation) 7."Gentle Stop” function to grant soft stop on the limit switch
Specification
  • Hydraulic Automatic (HA) retractable automatic bollard FAAC J275 HA 2K for intensive usage in perimeter security applications. Tested in accordance to ASTM F2656-07 standard (“Standard Test Method for Vehicle Crash Testing of Perimeter Barriers”), via software 3D simulation. APPLICATIONS: Vehicular access control in critical areas, like: military sites, airports, embassies, consulates, banks, marine zones, prisons, industrial sites or wherever is required an high security level in terms of perimeter protection. PRODUCT FEATURES: FAAC J275 HA 2K 20 bollard employs a cylinder with height 800mm off ground, diameter 275mm, made of SJ235JR EN 10219 steel (thickness 12,5mm), with surface treatment in anti-corrosive cataphoresis and polyester powder painted, or of stainless steel AISI 316L (thickness 12mm), with satin finishing. The support structure is in reinforced steel and the bollard and the support structure drop into a pit unit that sits in the foundation. All internal fixing frames for cables, sensors, etc., are made of stainless steel, to prevent corrosion. The protection rate of the hydraulic unit is IP67. Bollard speed on normal duty: Rising Time 8s / Lowering Time 4,5s The above operation time must be kept constant on defined duty cycle. Cylinder above ground is visible on all environment conditions, having a 55mm high reflecting strip all around the cylinder itself, as well as LED lights that flash when bollard moves and stay permanently ON when upraised. This Bollard is designed to stop a vehicle weighing 6.800 kg, running at 50Km/hour and having capability to adsorb at least an energy of 656.000 Joules as defined in accordance to ASTM F2656-07 standards. The above performance are obtained in installations, realised according to the supplied manual. HYDRAULIC DRIVE UNIT: Hydraulic drive unit is integrated into the bollard cylinder and consists of a pump unit, powered by an electric motors (voltage 230AC) able to grant suitable operation. In case of power failure while the bollard is upraised, the cylinder remains in position. A mechanical valve to lower manually the cylinder is accessible with dedicated key on the cylinder head, but protected by an anti-burglar armored lock. Hydraulic unit is supplied with a “Gentle Stop” function to slow down the movement in the last 3cm of the opening (lowering) movement to reduce the stress of the impact. INSTALLATION COMPLEMENTS: The bollard is installed in a dedicated modular pit complete with counter-frame. CONTROL BOARD: It’s supplied with 230VAC voltage – 50/60Hz. The control board is external and can manage up to 3 bollards. It’s Equipped with a built-in dual loop detector and includes programmable logic and provides all commands for normal operation. To link the bollard and the control board, a 16+1 conductors -min 1,5mm section- cable shall be employed. OPERATING TEMPERATURE AND WEATHER CONDITIONS: Bollard shall be fully operational within following conditions: Operating temperature -15 °C / +55 °C Operating temperature with heater (accessory) -25 °C / +55 °C OPTIONS: The cylinder finishing can be: - Cataphoresis and polyester powder painted Dark grey metallized - Stainless steel satin finishing ACCESSORIES: A pressure switch can be added to automatically reverse the upward movement in case an obstacle is hit while closing. A solenoid valve can be added to automatically lower the bollard in case of power failure. The above accessories are not recommended for usages in security applications, as they subordinate the perimeter protection to the safe circulation of the vehicles A Pit heater can be added, to operate also at extreme low temperatures (as below specified).
Technical specification
  • Unique ref.FAAC-J275-HA-2K
  • Product familyFAAC
  • Product groupSecurity bollards
  • TypeObject (single object)
  • Date of publishing2017-09-21
  • Edition number1
  • Height (mm)800
  • Width (mm)450
  • Depth (mm)450
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)160
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationObject
  • Uniclass 2015 CodePr_20_76_08_51
  • Uniclass 2015 DescriptionMetal bollards
  • OmniClass Number23-11 29 35
  • OmniClass TitleBollards

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit