Publish your products
Silhouette HCF Series™ High‑Performance Concealed Fastener Metal Wall Panel (Fabral)
Fabral

Silhouette HCF Series™ High‑Performance Concealed Fastener Metal Wall Panel (Fabral)

With a range of profiles and configurations, this horizontal concealed fastener system meets design requirements for a variety of applications.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Specification
  • Panel Options Available: Multiple Panel Profiles Designs with both 12" and 16" options

    Substrate Offering:

    • .032" Aluminum
    • .040" Aluminum
    • .050" Aluminum
    • 18 Gauge Steel
    • 20 Gauge Steel
    • 22 Gauge Steel
    • 24 Gauge Steel

    Panel Features: Factory Applied Sealant

    Customizations Available: Mitered Corners

    Maximum Panel Length: 20'

    Minimum Panel Length: 2'

Technical specification
  • Unique ref.silhouette-hcf-series-concealed-fastener-wall-panel
  • Product familyMetal Wall Panels, Concealed Fastener
  • Product groupHigh‑Performance Architectural Panels
  • TypeObject (single object)
  • Date of publishing2023-11-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - External Walls
  • IFC classificationWall
  • Uniclass 2015 CodeSs_25_12_85_60
  • Uniclass 2015 DescriptionPrefabricated metal wall systems
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitleMetal Wall Panels
  • OmniClass Number23-15 13 19 11
  • OmniClass TitleMetal Wall Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States