Publish your products
Line Up
Line Up
Line Up
Line Up
Line Up
    Fagerhult

    Line Up

    Description:

    A linear, tiltable luminaire with wide light distribution for balanced lighting of large walls in retail environments.

    Frame in white (RAL 9016) or black (RAL 9005) structured lacquer.


    Key Features:
    Lumen: 4250lm, 4350lm, 4950lm, 5100lm
    Colour temperature: 3000 BBBLK, 4000 BBBLK
    Light distribution:
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: On/off, e-Sense Stage in-track driver

    Specification
    • Specification

      Dimension: 98, 48, 1235
      Weight: 1.9 kg
      SDCM: 3
      LED driver, h/max failure: 50000/10, 100000/10
      Tilt: 70
      Turn:


      Connection:

      Installation
      3-phase lighting track, Lighting Track Pro.

      Louvre
      Linear, extruded lens for wide light distribution.

      Optics

    Technical specification
    • Unique ref.Line_Up
    • TypeObject (single object)
    • Date of publishing2025-11-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other