Publish your products
Recesso Delta
Recesso Delta
Recesso Delta
Recesso Delta
Recesso Delta
Recesso Delta
Recesso Delta
Recesso Delta
Recesso Delta
    Fagerhult

    Recesso Delta

    Description:

    A recessed luminaire for suspended ceilings with visible T-bars. Delta louvres provide high efficiency and optimal lighting comfort.

    Body of white enamelled (RAL 9016) sheet steel. Openings along the entire body, outside the edge of the louvre for flow-through ventilation.


    Key Features:
    Lumen: 2600lm, 2700lm, 3300lm, 3400lm, 3500lm, 3600lm, 4400lm, 4500lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: DALI/Phase-pulse, Organic Response

    Specification
    • Specification

      Dimension: 88, 147, 1197 | 88, 297, 1197 | 88, 147, 1497
      Weight: 2.1 kg, 2.2 kg, 3.0 kg, 3.1 kg, 2.6 kg, 2.7 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection: Wago Winsta, 1 connector, Wieland GST18i5 5-way male, Wago Winsta 5-way male, Ensto 3-way male, Ensto 5-way male, Wieland GST18i3, 1 connector, Connection cable with plug, L=2.5 m

      Installation
      Recessed mounting in ventilated or unventilated suspended ceilings. Two optional designs.
      VTB – for suspended ceilings with visible T-bars 15 or 24 mm.

      Louvre
      Delta – microprism louvre in acrylic (PMMA) with a thin opal diffuser (acrylic/PMMA) on the inside (PMMA).

      Optics

    Technical specification
    • Unique ref.Recesso_Delta
    • TypeObject (single object)
    • Date of publishing2026-03-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted