Publish your products
FalcoGlory Backless Outdoor Bench
FalcoGlory Backless Outdoor Bench
FalcoGlory Backless Outdoor Bench
FalcoGlory Backless Outdoor Bench
FalcoGlory Backless Outdoor Bench
FalcoGlory Backless Outdoor Bench
FalcoGlory Backless Outdoor Bench
    Falco

    FalcoGlory Backless Outdoor Bench

    The FalcoGlory backless outdoor bench is a robust and contemporary seating solution for public spaces, parks, streets and other outdoor environments. Designed and manufactured by Falco in the Netherlands, the bench combines a strong steel support structure with substantial FSC® certified hardwood beams.

    The 100 x 100 mm hardwood beams give the FalcoGlory its distinctive solid appearance while providing comfortable seating. The bench is available in lengths of 1500 mm and 2600 mm. The steel supports can optionally be powder coated in a standard RAL colour to complement the surrounding environment.

    The FalcoGlory is part of a coordinated street furniture range that also includes benches with backrests, double-sided benches and tables.

    Specification
      • Product type: Backless outdoor bench
      • Application: Outdoor and public spaces
      • Frame/supports: Steel
      • Seat material: FSC® certified hardwood
      • Hardwood beam dimensions: 100 x 100 mm
      • Available lengths: 1500 mm and 2600 mm
      • Steel finish: Galvanized; optional powder coating in a standard RAL colour
      • Timber finish: Untreated hardwood
      • Installation: Optional prefabricated concrete foundations available (2 per bench)
      • Product range: FalcoGlory street furniture
      • Design and manufacture: Falco, the Netherlands
    Technical specification
    • Unique ref.falcoglory-bench
    • Product familyOutdoor furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-08-18
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryWood
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit