Publish your products
FalcoGlory Outdoor Bench with Partial Backrest
FalcoGlory Outdoor Bench with Partial Backrest
FalcoGlory Outdoor Bench with Partial Backrest
    Falco

    FalcoGlory Outdoor Bench with Partial Backrest

    The FalcoGlory outdoor bench with partial backrest is a robust seating solution for public spaces, parks, streets and other outdoor environments. Designed and manufactured by Falco in the Netherlands, the bench combines solid steel supports with substantial FSC® certified hardwood beams.

    The seat and backrest are constructed from 100 x 100 mm hardwood beams, giving the FalcoGlory its distinctive solid appearance. The backrest is 1500 mm wide, while the complete bench has a length of 2600 mm, providing additional seating space on either side of the backrest. The steel supports can be powder coated in a standard RAL colour.

    The untreated hardwood components are maintenance-free. With a seat height of 450 mm, the FalcoGlory provides comfortable seating and forms part of the coordinated FalcoGlory street furniture range.

    Specification
      • Product type: Outdoor bench with partial backrest
      • Application: Outdoor and public spaces
      • Frame/supports: Steel
      • Seat and backrest material: FSC® certified hardwood
      • Hardwood beam dimensions: 100 x 100 mm
      • Overall length: 2600 mm
      • Depth: 591 mm
      • Backrest width: 1500 mm
      • Seat height: 450 mm
      • Steel finish: Galvanized; powder coating in a standard RAL colour available
      • Timber finish: Untreated hardwood
      • Installation: Two prefabricated concrete foundations required
      • Product range: FalcoGlory street furniture
    Technical specification
    • Unique ref.falcoglory-gardenbench--backrest
    • Product familyOutdoor furniture
    • Product groupBenches
    • Date of publishing2026-08-20
    • Edition number1
    • Height (mm)450
    • Width (mm)2600
    • Depth (mm)591
    Related
    • Material mainGalvanized steel
    • Material secondaryWood
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEC012257
    • ETIM NameBench
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-11 29 00
    • OmniClass TitleSite Furnishings

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom