Publish your products
FalcoLinea creative sofa
FalcoLinea creative sofa
FalcoLinea creative sofa
FalcoLinea creative sofa
    Falco

    FalcoLinea creative sofa

    The FalcoLinea Sofa is a stylish and durable addition to the popular FalcoLinea series. This low-maintenance sofa combines FSC®-certified hardwood with a robust steel frame. Thanks to the smart backrest construction, the bench, chair, and sofa form a seamless unit. The FalcoLinea Sofa is available with or without armrests and can optionally be treated powder coating for a customized look.

    Specification
      • part of the FalcoLinea series
      • Sustainable design with FSC®-certified hardwood
      • Sturdy steel frame
      • Low maintenance , with natural wood aging over time
      • Optional treatment with powder coating
      • Avaiable with or without armrests

    Technical specification
    • Unique ref.falcolinea-level-bench
    • Product familyOutdoor furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Height (mm)450
    • Width (mm)2000
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom