Publish your products
FalcoLinea litter bin
FalcoLinea litter bin
FalcoLinea litter bin
FalcoLinea litter bin
FalcoLinea litter bin
    Falco

    FalcoLinea litter bin

    The FalcoLinea litter bin combines contemporary design with robust functionality, making it an ideal choice for urban spaces, parks, and commercial areas. Constructed from high-quality steel and FSC® certified hardwood, this litter bin is both durable and stylish. It features a steel inner bin and a lockable lid for added security and ease of maintenance. The FalcoLinea litter bin is available in a variety of RAL colours, allowing it to blend seamlessly with existing street furniture and surroundings.

    Specification
    • Durable Construction: Made from high-quality steel for long-lasting use.
      Lockable Lid: Ensures security and easy maintenance.
      Customizable Finish: Available in a wide range of RAL colors to suit any environment.
      Modern Design: Sleek and stylish, perfect for enhancing public spaces.

    Technical specification
    • Unique ref.falcolinea-litter-bin
    • Product familyOutdoor furniture
    • Product groupLitter bins
    • TypeObject (single object)
    • Date of publishing2024-09-02
    • Edition number1
    • Height (mm)750
    • Width (mm)485
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)87
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationWaste Terminal
    • ETIM CodeEC001882
    • ETIM NameWaste separation system
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code11 82 13
    • CSI MasterFormat 2014 TitleSolid Waste Bins

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom