Publish your products
FalcoVert Single-Sided Vertical Bike Rack
FalcoVert Single-Sided Vertical Bike Rack
FalcoVert Single-Sided Vertical Bike Rack
FalcoVert Single-Sided Vertical Bike Rack
FalcoVert Single-Sided Vertical Bike Rack
    Falco

    FalcoVert Single-Sided Vertical Bike Rack

    The FalcoVert Single sided vertical bike rack is a space saving bicycle parking system designed for locations where available floor space is limited. 

    By storing bicycles in an inclined vertical position, the system significantly increases parking capacity while maintaining easy access for users.

    The FalcoVert is ideal for bicycle storage facilities, railway stations, parking garages, residential developments and commercial projects. Integrated locking points allow bicycles to be secured safely and efficiently.

    Specification
    • Key Features

      • Single-sided vertical bicycle parking system

      • Space-saving design

      • Suitable for a wide range of bicycle types

      • Suitable for tyre widths up to 50 mm

      • Integrated locking point for secure parking

      • Modular system with expandable capacity

      • Suitable for indoor and outdoor use

      • Manufactured from galvanised steel

      • Optional powder coating in RAL colours

      Dimensions

      • Height: 1564 mm

      • Depth: 1130 mm

      • Length dependent on the number of bicycle spaces

    Technical specification
    • Unique ref.falcovert-vertical-bike-rack
    • Product familyCycle Racks
    • Product groupCompact Cycle Parking
    • TypeObject (single object)
    • Date of publishing2026-05-29
    • Edition number1
    • Height (mm)1564
    • Depth (mm)1130
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationTransport Element
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom