Publish your products
FOST SURFACE Black projector Ø90 42W 23° 3000K CRI90 triac

FOST SURFACE Black projector Ø90 42W 23° 3000K CRI90 triac

FOST SURFACE allows you to illuminate specific points and provide accent lighting. A simplified design that is easy to install in any space, giving prominence to the architecture. While its neutral design allows for discreet integration, its multiple accessories and combinations facilitate product customization, giving it a certain architectural relevance while making beam modification or glare control possible. This black surface projector has a diameter of Ø90, a color temperature of 3000K, CRI90, an angle of 23°, a power of 42W and its triac control system, these qualities make it an ideal solution for commercial spaces, hotels , restaurants, retail and domestic spaces. Its installation is possible in both the vertical and horizontal planes without the need to use a rail.
Specification
  • Reference: 012193022C

    Catalogue: Architectural

    EAN: 8421776294165

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0117

    IP: 20

    Power max.(W): 42W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Lumens max: 3769lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 23°

    Total diameter: 90

    Type of dirver regulation: TRIAC

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.005731

    Gross weight of box Ind. Trawl: 1.025322

    Net weight consolidated item: 1,07

Technical specification
  • Unique ref.012193022C_-_FOST-SURFACE-Black-projector-90-42W-23-3000K-CRI90-triac
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)107
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit