Publish your products
TEIDE White adjustable recessed downlight 10W 50° 3000K CRI90

TEIDE White adjustable recessed downlight 10W 50° 3000K CRI90

TEIDE is a modular system of recessed luminaires that is characterized by its ability to adapt to any project, perfect visual comfort and the orientation of its modules. TEIDE downlight is a white, adjustable round recessed light with a simplified design, offering wide integration with architecture, ideal for residential and retail use. This recessed light has a power of 10W, a color temperature of 3000K, CRI90 and an angle of 50°.
Specification
  • Reference: 034893051

    Catalogue: Architectural

    EAN: 8421776305816

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0346

    IP: 20

    Power max.(W): 10W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 250mA CC

    Lumens max: 793lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 110°

    Total height: 88

    Total diameter: 77

    MEDIDA DE CORTE: ø70

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.25871

    Net weight consolidated item: 0,23

Technical specification
  • Unique ref.034893051_-_TEIDE-White-adjustable-recessed-downlight-10W-50-3000K-CRI90
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit