Publish your products
TEIDE Black adjustable module downlight 10W 40° 2700K CRI97 TRIAC

TEIDE Black adjustable module downlight 10W 40° 2700K CRI97 TRIAC

TEIDE is a modular system of recessed luminaires that is characterized by its ability to adapt to any project, perfect visual comfort and the orientation of its modules. The TEIDE adjustable downlight module, black in color and with a simplified design, offers wide integration with architecture, ideal for residential and retail use. This module has a power of 10W, a color temperature of 2700K, CRI97, an angle of 40° and a TRIAC control system. You can combine this module with different square/rectangular recessed frames with 1, 2 and 3 lights (also available in a frameless version).
Specification
  • Reference: 0352X2742C-110

    Catalogue: Architectural

    EAN: 8421776264816

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0346

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0352X2742C-110_-_TEIDE-Black-adjustable-module-downlight-10W-40deg-2700K-CRI97-TRIAC
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit