Publish your products
VIA Grey surface DALI & PRISMATIC 56CM 24W 3000K

VIA Grey surface DALI & PRISMATIC 56CM 24W 3000K

VIA is a gray multifunction luminaire that can be installed either as a pendant or as a surface. Ideal luminaire to illuminate work environments. With a color temperature of 3000K, this luminaire allows you to create pleasant and welcoming atmospheres. 56cm version. This LED system allows the creation of continuous lines of light. Version with DALI and micro prismatic diffuser.
Specification
  • Reference: 041000703DU

    Catalogue: Architectural

    EAN: 8421776176157

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0410

    Diffusor material: PMMA

    Diffuser finish: Prism

    IP: 20

    Power max.(W): 26W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1300lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Total height: 68

    Length: 560

    Depth: 40

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 75

    Individual box width (MM): 75

    Length individual box (MM): 600

    Volume Box Ind. Trawl: 0.003375

    Gross weight of box Ind. Trawl: 1.15

    PCS: 0

    Net weight consolidated item: 1,05

Technical specification
  • Unique ref.041000703DU_-_VIA-Grey-surface-DALI---PRISMATIC-56CM-24W-3000K
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)105
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit