Publish your products
VIA L Surface TW OPAL black

VIA L Surface TW OPAL black

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light or the construction of different formats using luminaires or corner accessories. VIA EVOLUTION L is a colored surface luminaire, tunable white with a color temperature of 2700-6500K with CRI>90 and with an opal diffuser. You can use it to create L configurations on the surface VIA EVOLUTION.
Specification
  • Reference: 041009512

    Catalogue: Architectural

    EAN: 8421776300774

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 891042

    Fixing: Wall

    Series: 0411

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: 89602935

    IP: 20

    Power max.(W): 27W

    Hertz: 50/60Hz

    Maximum driver info: 550mA CC

    Lumens max: 2160lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 6500K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 34°

    Total height: 68

    Length: 300

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 1.3

    Net weight consolidated item: 1,20

Technical specification
  • Unique ref.041009512_-_VIA-L-Surface-TW-OPAL-black
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)120
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit