Publish your products
VIA L Surface prismatic 4000K 700mA black DALI

VIA L Surface prismatic 4000K 700mA black DALI

VIA EVOLUTION L is a black prismatic surface luminaire with a color temperature of 4000K with CRI80, 700mA and a DALI control system. You can use it to create L configurations on the surface VIA EVOLUTION.
Specification
  • Reference: 041009912DU

    Catalogue: Architectural

    EAN: 8421776309906

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Wall

    Series: 0411

    Diffusor material: PMMA

    Diffuser finish: Prism

    IP: 20

    Power max.(W): 25W

    Hertz: 50/60Hz

    Maximum driver info: 700mA CC

    Lumens max: 2433lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 20°

    Total height: 68

    Length: 300

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 1.3

    Net weight consolidated item: 1,20

Technical specification
  • Unique ref.041009912DU_-_VIA-L-Surface-prismatic-4000K-700mA-black-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)120
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit