Publish your products
VIA EVO surface 1130 51-21W 4000K white prismatic

VIA EVO surface 1130 51-21W 4000K white prismatic

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white up&down luminaire with a length of 1130 mm, a color temperature of 3000K, CRI80, a power of 51-21W and a prismatic diffuser for greater glare control.
Specification
  • Reference: 042006001U-110

    Catalogue: Architectural

    EAN: 8421776546813

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0411

    Body finish: White

    IP: 20

    Type: I

    Power max (W): 51+21W

    Maximum driver info: 1400 + 600mA CC

    Lumens max: 4964lm + 2743lm

    Voltage: 110V

    Colour temperature (K): 4000K

    CRI: =80

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.042006001U-110_-_VIA-EVO-surface-1130-51-21W-4000K-white-prismatic
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit