Publish your products
VIA EVO up&down 1130 UGR<19 4000K asymmetric black Casambi

VIA EVO up&down 1130 UGR<19 4000K asymmetric black Casambi

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is an asymmetric up&down black luminaire with a length of 1130 mm, a color temperature of 4000K, CRI80 and a Casambi control system. Its UGR<19 makes it a perfect alternative for office applications.
Specification
  • Reference: 042021202W0

    Catalogue: Architectural

    EAN: 8421776320000

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Series: 0411

    Power max.(W): 24+32W

    Lumens max: 3233lm + 2743lm

    Voltage: 220V-240V

    CRI: 90

    Opening degrees: 17°

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Technical specification
  • Unique ref.042021202W0_-_VIA-EVO-up-down-1130-UGR-19-4000K-asymmetric-black-Casambi
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit