Publish your products
Bulb G4 LED 1,6W 3000K 180Lm

Bulb G4 LED 1,6W 3000K 180Lm

G4 LED bulb 1.6W 3000K
Specification
  • Reference: 17487

    Catalogue: Bombillas

    EAN: 8421776143609

    Tariff Item: 8543709099

    Clase ETIM - ETIM 9.0: EC001959

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 731352

    Series: 1753

    Diffusor material: Glass

    Diffuser finish: Transparent

    Light Source Energy Class: F

    Light Source Code: 17487

    Power max.(W): 1,5

    Hertz: 50/60Hz

    Light source: G4

    Lumens max: 155lm

    Voltage: 12V AC

    Colour temperature: 3000K

    CRI: >=80

    Opening degrees: 36°

    Total height: 41

    Length: 11

    Depth: 11

    Total diameter: 11

    Additional rods included in the box: No

    Unit box per Master box: 1000

    Individual box height (MM): 60

    Individual box width (MM): 20

    Length individual box (MM): 20

    Volume Box Ind. Trawl: 3.4E-5

    Gross weight of box Ind. Trawl: 0.005

    PCS: 12000

    Net weight consolidated item: 0.002

Technical specification
  • Unique ref.17487_-_Bulb-G4-LED-1-6W-3000K-180Lm
  • Product familyBULBS
  • Product groupG4
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.002
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit