Publish your products
Tridonic module 12,2W 3000K 1040Lm 12° CRI90

Tridonic module 12,2W 3000K 1040Lm 12° CRI90

The Tridonic 12.2W 3000K 1040Lm 12° CRI90 Module is compatible with FRESH, WET, RADON, ARGON, NEON, GAS recessed fixtures. This module allows for better light control and minimization of the residual halo.
Specification
  • Reference: 18032

    Catalogue: Bombillas

    EAN: 8421776188044

    Tariff Item: 8543709099

    Clase ETIM - ETIM 9.0: EC000996

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1038817

    Series: 18030

    Diffusor material: Glass

    Light Source Energy Class: G

    Light Source Code: 18032

    IP: 20

    Power max.(W): 12

    Light source: COB LED

    Light source included: Yes

    Lumens max: 1040lm

    Colour temperature: 3000K

    CRI: >=90

    Opening degrees: 325°

    Total height: 50

    Length: 70

    Depth: 50

    Total diameter: 50

    Additional rods included in the box: No

    Unit box per Master box: 0

    Gross weight of box Ind. Trawl: 0.01

    PCS: 0

    Net weight consolidated item: 0,11

Technical specification
  • Unique ref.18032_-_Tridonic-module-12-2W-3000K-1040Lm-12-CRI90
  • Product familyBULBS
  • Product groupLED MODULE
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit