Publish your products
MOOD RCT Black and wood wall lamp with reader

MOOD RCT Black and wood wall lamp with reader

MOOD RCT is a collection of designer lighting fixtures created by NAHTRANG. This wall light for residential lighting combines a metal body with a wooden base, which gives warmth to the room, and a reader. Nordic design and dual function, MOOD RCT is designed to illuminate bedrooms and living rooms. It is a good option for hotels and can be installed on either side of the bed.
Specification
  • Reference: 20062

    Catalogue: Iluminación

    EAN: 8421776167551

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1064348

    Fixing: Wall

    Series: 2006

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: L00056

    IP: 20

    Power max.(W): 6

    Power max. reader (W): 2

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 67lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 130

    Length: 370

    Depth: 330

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 100

    Individual box width (MM): 200

    Length individual box (MM): 400

    Volume Box Ind. Trawl: 0.008

    Gross weight of box Ind. Trawl: 2.436

    PCS: 90

    Net weight consolidated item: 2.173

Technical specification
  • Unique ref.20062_-_MOOD-RCT-Black-and-wood-wall-lamp-with-reader
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2.173
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit