Reference: 20304-82
Catalogue: Iluminación
EAN: 8421776233430
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 2045
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 510
Length: 320
Depth: 320
Base diameter: 240
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,018911
Gross weight of box Ind. Trawl: 4.2
PCS: 0
Net weight consolidated item: 3.704