Reference: 24007-10
Catalogue: Iluminación
EAN: 8421776233584
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: No
Fixing: Wall
Series: 2400
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15
Power max. reader (W): 1
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 220V-240V
Total height: 470
Length: 70
Depth: 200
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,01634
Gross weight of box Ind. Trawl: 1.0475
PCS: 0
Net weight consolidated item: 0.96