Reference: 29695
Catalogue: Iluminación
EAN: 8421776178861
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1043588
Fixing: Wall
Series: 2969
Diffusor material: Glass
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L00014
IP: 20
Power max.(W): 7
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 700lm
Voltage: 100V-240V
Colour temperature: 2700K
CRI: >80
Total height: 400
Length: 140
Depth: 190
Base diameter: 110
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 175
Individual box width (MM): 215
Length individual box (MM): 505
Volume Box Ind. Trawl: 0.019001
Gross weight of box Ind. Trawl: 1.9
PCS: 36
Net weight consolidated item: 1.615