Reference: 29844
Catalogue: Iluminación
EAN: 8421776141445
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 2984
Screen material: Wood
Screen finish: Cherry
Blade finish: Cherry
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17462
Voltage: 100V-240V
Total height: 200
Length: 220
Depth: 220
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 185
Individual box width (MM): 187
Length individual box (MM): 213
Volume Box Ind. Trawl: 0.007369
Gross weight of box Ind. Trawl: 0.9
PCS: 100
Net weight consolidated item: 0.765