Reference: 29979
Catalogue: Iluminación
EAN: 8421776113541
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000300
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Floor
Series: 2624
Screen material: Textile
Diffusor material: Textile
Screen finish: Beige
Diffuser finish: Beige
Blade finish: Beige
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 2
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 1350
Length: 550
Depth: 300
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 285
Individual box width (MM): 310
Length individual box (MM): 1600
Volume Box Ind. Trawl: 0.14136
Gross weight of box Ind. Trawl: 9.6
PCS: 16
Net weight consolidated item: 7.2