Reference: 29980
Catalogue: Iluminación
EAN: 8421776060890
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 2624
Screen material: Textile
Screen finish: Beige
Blade finish: Beige
IP: 20
Power max.(W): 8
Hertz: 50/60Hz
Light source: E14
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17461
Voltage: 100V-240V
Total height: 265
Length: 220
Depth: 150
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 230
Individual box width (MM): 245
Length individual box (MM): 255
Volume Box Ind. Trawl: 0.014369
Gross weight of box Ind. Trawl: 1.456
PCS: 32
Net weight consolidated item: 1.112