Publish your products
VESPER Brown wall lamp

VESPER Brown wall lamp

VESPER is a series of designer lamps conceived with the idea of ​​synthesizing the concept of interior lighting, with which you can illuminate different environments in your home. The luminaires in the series are made up of two main bodies that play with the full/empty concept and will give a modern touch to home lighting.
Specification
  • Reference: 29981

    Catalogue: Iluminación

    EAN: 8421776060906

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 2624

    Screen material: Textile

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 265

    Length: 220

    Depth: 150

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 230

    Individual box width (MM): 245

    Length individual box (MM): 255

    Volume Box Ind. Trawl: 0.014369

    Gross weight of box Ind. Trawl: 1.456

    PCS: 32

    Net weight consolidated item: 1.112

Technical specification
  • Unique ref.29981_-_VESPER-Brown-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.112
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit