Publish your products
ETERFAN M LED Matt black fan with DC motor

ETERFAN M LED Matt black fan with DC motor

ETERFAN is a ceiling fan that incorporates an industrial and modern style light kit. Perfect for rooms from 13m² to 17.6m² and its motor is DC type with low consumption. It has 6 speeds that can be regulated. This fan with a matte black finish and black blades has a reverse mode, and can be used in the coldest winter months, optimizing the efficiency of your heating. It is activated with a remote control, which is included with the fan. UL certified product, to meet the strictest safety and performance standards required in the US market.
Specification
  • Reference: 32006UL-19

    Catalogue: Ventilacion

    EAN: 8421776245631

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 2598

    Body material: Steel+Glass

    Blade material: ABS

    Body finish: Shiny Black

    IP: 20

    Type: I

    Power max (W): 13

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 600lm

    Voltage: 100V-120V

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Sea Side Suitable: 0

    Total height: 674

    Length: 1280

    Depth: 1280

    Total diameter: 1280

    Canopy diameter: 130

    Ceiling/light kit diameter: 135

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,00486

    Gross weight of box Ind. Trawl: 0,65

    PCS/PALLET: 0

    Net weight consolidated item: 6,3

Technical specification
  • Unique ref.32006UL-19_-_ETERFAN-M-LED-Matt-black-fan-with-DC-motor
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Weight Net (Kg)63
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit