Reference: 32101UL
Catalogue: Ventilacion
EAN: 8421776355477
Tariff Item: 8414510090
MERCADO GLOBAL: No
MERCADO 110: Si
ERP applies?: 0
Fixing: Ceiling
Serie: 3388
Blade material: ABS
Body finish: Matt White
IP: 20
Type: II
No of blades: 3
PALAS REVERSIBLES: 0
Additional rods included in the box: Yes
Volume Box Ind. Trawl: 0.0385
Gross weight of box Ind. Trawl: 6.2
Net weight consolidated item: 5,00