Reference: 33110
Catalogue: Ventilacion
EAN: 8421776331105
Tariff Item: 8414510090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Ceiling
Series: 1142
Blade material: MDF
IP: 20
Hertz: 50Hz
Voltage: 220V-240V
Total height: 600
Length: 1400
Depth: 1400
Total diameter: 1400
Canopy diameter: 130
Engine type: AC
No of blades: 4
PALAS REVERSIBLES: 1
Number of speeds: 5
W: 24-37-48-57-80
RPM: 111-145-170-187-229
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 223
Individual box width (MM): 245
Length individual box (MM): 630
Volume Box Ind. Trawl: 0.032508
Gross weight of box Ind. Trawl: 6.24
PCS: 25
Net weight consolidated item: 5.27