Publish your products
PALAO S Multicolor fan

PALAO S Multicolor fan

Ceiling fan with light ideal for rooms up to 13m2. Motor made of steel, MDF wooden blades and opal glass diffuser. The finish of the blades is multicolored. Chain driven. It has 3 adjustable speeds. This fan has a reverse function. Air flow: 92.37 m3 min / 3262 CFM. This fan can be installed on sloped ceilings and to be installed directly to the ceiling.
Specification
  • Reference: 33179-110

    Catalogue: Ventilacion

    EAN: 8421776158375

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 35

    Body material: Steel

    Blade material: Plywood

    Body finish: Matt White

    IP: 20

    Type: I

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-120V

    Total height: 390

    Length: 810

    Depth: 810

    Total diameter: 810

    Canopy diameter: 130

    Ceiling/light kit diameter: 170

    Engine type: AC

    No of blades: 6

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 245

    Individual box width: 205

    Length individual box: 390

    Volume Box Ind. Trawl: 0.019588

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 48

    Net weight consolidated item: 5,67

Technical specification
  • Unique ref.33179-110_-_PALAO-S-Multicolor-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)567
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit