Reference: 33180
Catalogue: Ventilacion
EAN: 8421776011618
Tariff Item: 8414510090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Ceiling
Series: 35
Diffusor material: Glass
Blade material: MDF
Diffuser finish: Opal
IP: 20
Power max.(W): 8W
Hertz: 50Hz
Light source: E14
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17461
Voltage: 220V-240V
Total height: 390
Length: 810
Depth: 810
Total diameter: 810
Canopy diameter: 130
Ceiling/light kit diameter: 170
Related accessory: 33928
Engine type: AC
No of blades: 6
PALAS REVERSIBLES: 0
Number of speeds: 3
W: 24-28-37
RPM: 127-192-241
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 237
Individual box width (MM): 210
Length individual box (MM): 365
Volume Box Ind. Trawl: 0.018166
Gross weight of box Ind. Trawl: 5.4
PCS: 48
Net weight consolidated item: 4.817