Reference: 33284-110
Catalogue: Ventilacion
EAN: 8421776158832
Tariff Item: 8414510090
MERCADO GLOBAL: No
MERCADO 110: Si
ERP applies?: 0
Fixing: Ceiling
Serie: 13
Body material: Steel
Blade material: Plywood
Body finish: White
IP: 20
Type: I
Hertz: 50/60Hz
Voltage: 100V-120V
Total height: 330
Length: 1320
Depth: 1320
Total diameter: 1320
Canopy diameter: 130
Engine type: AC
No of blades: 4
PALAS REVERSIBLES: 1
Number of speeds: 3
Additional rods included in the box: No
Individual box height: 220
Individual box width: 230
Length individual box: 605
Volume Box Ind. Trawl: 0.030613
Gross weight of box Ind. Trawl: 0.01
PCS/PALLET: 25
Net weight consolidated item: 4,80